Publish your products
Amerex B570 30lb Sodium Chloride Class D Fire Extinguisher
Amerex B570 30lb Sodium Chloride Class D Fire Extinguisher
    Amerex

    Amerex B570 30lb Sodium Chloride Class D Fire Extinguisher

    Amerex Model B570 (wall bracket included) contains a specially blended Sodium Chloride based dry powder extinguishing agent. Heat from the fire causes it to cake and form a crust excluding air and dissipating heat from burning metal. Metal fires involving magnesium, sodium, potassium and sodium-potassium alloys can be successfully extinguished with this extinguisher. There is data showing that zirconium, uranium, titanium, and powdered aluminum fires can be controlled and extinguished with this unique extinguisher.

    Sodium Chloride Class D Extinguisher.

    For use on Class D For Combustible Metals or Metal Alloys.

    24 sec. discharge time.

    Soft flow extension applicator with built in long range nozzle.

    Includes Wall Bracket.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #SodiumChlorideFireExtinguisher #ClassDFireExtinguisher

    Specification
    • Technical Details

      Brand Name: Amerex
      Item Weight: 53.0 pounds
      Material: Dependable Drawn Steel Cylinders , Durable High Gloss Polyester Powder Paint , All Metal Valve Construction
      Model Number: 90-B570
      National Stock Number: 4210-01-629-2222
      Part Number: 90-B570

    Technical specification
    • Unique ref.Amerex-B570-30lb-Sodium-Chloride-Class-D-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupClass D
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit