We are using cookies to provide our services

By using our services you agree to our use of cookies

Bronze Bodied Double Check Detector Assemblies - 3000BM1/3000BM1-FP

Unique ref.: 3000bm1
Brand: Ames Fire & Waterworks
Product family: Non-Return Valves for Liquid Services
Product group: Backflow Prevention
Date of publishing: 2017-06-12
Edition number: 1
Type: Object (single object)
Download (4)
The Series 3000BM1 Double Check Detector Assembly (DCDA) is specifically designed to protect against possible backpressure and backsiphonage conditions for non-health hazard (i.e., pollutant) application in accordance with Local Governing Water Utility Code. This device assembly is primarily used on commercial fire sprinkler systems where Local Governing Code mandates protection from non-potable quality water being pumped or siphoned back into the potable water system. Maximum Working Pressure: 175psi (12.06 bar).


Material main: Bronze
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Check Valves
Uniclass 2015 Code: Pr_65_54_40_13
Uniclass 2015 Description: Check valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Check Valves
CSI MasterFormat 2014 Code: 40 05 65
CSI MasterFormat 2014 Title: Valves for Pump Control and Check Service
OmniClass Number: 23-27 31 19
OmniClass Title: Check Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2
Connection Type NPT Raper/Flange Connection
Working Pressure 175psi (12.1 bar)

Ames Fire & Waterworks

Properties

Name Value
Maximum Working Temperature 140°F
Size Range 2" (50mm)
Body Material Cast Bronze ASTM B584
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved