Publish your products
MET-13 Metreau 13-Button Keypad, for Simple Control of Connected System Devices
AMX

MET-13 Metreau 13-Button Keypad, for Simple Control of Connected System Devices

OVERVIEW
The Metreau 13-Button Keypad offers 13 buttons (12 single-width and 1 double-width) and can be used as in individual keypad or in conjunction with the 6- and 7-button Metreau configurations.

COMMON APPLICATION
Ideal for cost effective control for kitchens, bathrooms, classrooms and other applications requiring simplified control of a variety of connected system devices.

FEATURES

  • Fits in decora-style wall plates
  • AxLink connectivity to NetLinx master
  • Standard buttons include 1-9, 0, ENTER, SAVE, and +/-
  • Blue LEDs glow to indicate button selection
  • Conveniently matches the NI-3101-SIG Controller

NOTE: Keypad wallplates not included. See Recommended Accessories below to order.

Keywords: Harman

Technical specification
  • Unique ref.amx-00021-3
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit