Unique ref.: | amx-00181 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The AMX RoomBook 10.1" Touch Panel is a standalone scheduling panel that integrates directly with popular room scheduling software like Microsoft Exchange, Office 365, and Google Calendar without additional system hardware requirements. The user interface background color and built-in room availability bars change between red and green to show room availability so users can easily locate and book an available room directly from the panel and, if that room is currently booked, users can quickly locate the nearest available room or the next available time with ease.
Leveraging the style and cost-efficiency of our award winning Modero S Series Touch Panel, RMBK-1001 includes SmoothTouch™ Technology, a brilliant full-color high-resolution display, wide viewing angle of screen and availability bar LEDs, and a low profile design for a subtle aesthetic. The RMBK-1001 can be mounted on any flat surface, including glass or stone, inside or outside a conference room or classroom.
RMBK-1001 is easy to install using a one-time, panel-based configuration wizard, to get the panel operational in a matter of minutes with minimal training.
COMMON APPLICATIONS
Ideal for small/medium businesses wishing to optimize room utilization by implementing facility-wide room scheduling on a budget
FEATURES
Keywords: Harman
Product url: | http://www.amx.com/products/RMBK-1001.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/amx/product/amx-00181
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
All BIM objects are real products from real manufacturers confirmed and approved