We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

RMBK-701 7” AMX RoomBook Scheduling Touch Panel

Unique ref.: amx-00182
Brand: AMX
Product family: Electrical
Product group: General Purpose Controls
Date of publishing: 2016-09-16
Edition number: 1
Type: Object (single object)
Download (4)

OVERVIEW
The AMX RoomBook 7" Touch Panel is a standalone scheduling panel that integrates directly with popular room scheduling software like Microsoft Exchange, Office 365, and Google Calendar without additional system hardware requirements. The user interface background color and built-in room availability bars change between red and green to show room availability so users can easily locate and book an available room directly from the panel and, if that room is currently booked, users can quickly locate the nearest available room or the next available time with ease.

Leveraging the style and cost-efficiency of our award winning Modero S Series Touch Panel, RMBK-701 includes SmoothTouch™ Technology, a brilliant full-color high-resolution display, wide viewing angle of screen and availability bar LEDs, and a low profile design for a subtle aesthetic. The RMBK-701 can be mounted on any flat surface, including glass or stone, inside or outside a conference room or classroom.

RMBK-701 is easy to install using a one-time, panel-based configuration wizard, to get the panel operational in a matter of minutes with minimal training.

COMMON APPLICATIONS
Ideal for small/medium businesses wishing to optimize room utilization by implementing facility-wide room scheduling on a budget

FEATURES

  • Standalone Scheduling Panel that's Quick and Easy to Install - Reduces cost by streamlining installation, simplifying configuration, and eliminating the need for a controller and monitoring software
  • Directly Integrates with Microsoft Exchange, Office 365 and Google Calendar - Synchronizes with the most popular scheduling platforms without additional software or configuration complications
  • Based on Modero S Hardware - Provides all the benefits of our most popular Modero S Scheduling Panels including award-winning industrial design, SmoothTouch™ Technology, and brilliant full-color display
  • On-Panel Room Booking - Quickly book available rooms directly from the panel
  • Diverse Mounting Options - Mount the panel virtually anywhere, including glass
  • Available Room Locator - Panel will suggest other currently available rooms at the push of a button
  • Availability Indicators on the Front and Sides of the Panel - 180 degree Visibility allows users to easily determine whether the room is currently available

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved