Publish your products
MCP-106 Massio™ 6-Button ControlPad
MCP-106 Massio™ 6-Button ControlPad
MCP-106 Massio™ 6-Button ControlPad
MCP-106 Massio™ 6-Button ControlPad
    AMX

    MCP-106 Massio™ 6-Button ControlPad

    The MCP-106 / 6-Button Massio™ ControlPad is a high performance ControlPad that combines AMX control and a stylish keypad into a single unit that can be mounted in a standard 1 gang US, UK or EU back box to provide dedicated room control. Massio ControlPads provide high performance, intuitive usability and modern styling, and are simple to configure using AMX's Rapid Project Maker or custom programmed using NetLinx Studio software. The MCP-106 shares its controller technology with AMX's flagship NX-series, enabling it to provide the latest networking and security features, along with outstanding processing power.

    Common Applications

    • NX Master Security firmware is ideal for enterprise, education, and government policies requiring secure communication over a computer network in line with security standards expected by the IT industry of any equipment running on an enterprise.
    • Massio ControlPads are a perfect solution for huddle spaces and small conference rooms, where Massio's combination of controller, user interface and configuration with RPM provides an inexpensive way to add AV control to small spaces
    • The MCP-106's security features and secure wall-mount options make it ideal for Higher Education breakout rooms and small classrooms.
    • The MCP-106's rugged design and attractive price point also make it perfect for K-12 (Primary Education) classrooms.

    Recommended For

    • Lecture Hall

    Features

    • Cryptographic Support – In accordance with FIPS 140-2, a U.S. government computer security standard used to accredit cryptographic modules for the protection of sensitive or valuable data
    • IPv6 – Supports Internet Protocol version 6 (IPv6), the communications protocol that provides an identification and location system for computers on networks and routes traffic across the Internet
    • IEEE 802.1X – Supports IEEE Standard for Port-based Network Access Control with the ability to grant or deny network access to devices wishing to attach to a LAN based on credentials tied to the device rather than to a user
    • X.509 Certificate Services – NX supports customer-provided certificates for access to protected networks
    • TLS / SSH Client – Provides NetLinx programmers the ability to manage secure port TLS and SSH communications with a remote device or server
    • Network Syslog – The Central Controller generates an audit record of events using syslog, a standard for message logging
    • Unrivaled Network Security – With IPv6 and wired 802.1X for protected network access and user-defined LDAP login group support, Massio ControlPads provide rock-solid security
    • All-in-one Keypad/Controller – Unique product combines an elegant yet rugged user interface with an onboard controller
    • Includes AMX Control – Incorporates AMX's flagship NX-series control technology, including the latest networking and security features and outstanding processing power
    • One Tool to Program - RPM – Radically reduces total cost of ownership by reducing the time and cost required to configure or program a system from days to less than an hour
    • Simple Integration with RMS – Using RPM, easily integrate RMS with the MCP-106 to provide a platform for real-time performance monitoring and maintenance
    • Elegant Industrial Design – Complement the rest of the AMX user interface product family and look great in any room
    • Large Buttons / Larger More Descriptive Text – All buttons are easy to read with large supplied labels, or easily make your own for a customized solution
    • Display Monitoring – Use the ControlPad with RMS to monitor power status, input status, lamp hours and filter hours
    • Web-based Control – Remotely login to ControlPads and execute button presses
    • Inactivity Timer – Turn off equipment after lack of activity (timeouts) to save energy
    • Built In Control Ports – Serial and IR ports available to communicate and control common presentation equipment
    • Backlit Buttons – Can flash or turn on/off when pressed
    • Execute Multiple Functions at Once – Macros can be written to trigger multiple functions through a single button press
    • Works with AMX IR Files – Leverage thousands of pre-existing AMX IR files on AMX.com
    • Standard Enclosures – Standard back box mounting options for US, UK and EU
    • Native Direct Connection to RMS – No proxy required

    Keywords: Harman

    Specification
    • Dimensions (HWD): Portrait: 4 11/16" x 3 7/16" x 9/16" (119 mm x 87.5 mm x 13.9 mm), Landscape: 3 7/16" x 4 11/16" x 9/16" (87.5 mm x 119 mm x 13.9 mm)

      Weight: Approximately .25 lbs (.11 kg)

      Mounting: Mount onto standard 1 gang US, UK, or EU back boxes

      Power Consumption: Typical: 4.5 Watts, Voltage, DC (Typical): PoE (37V-57V), Voltage DC Range: 37 V-57 V per 802.3af spec, Power Connector: (1) RJ-45 Ethernet

      Memory: Flash: 4 GB, Memory Card: 4 GB SD, DDRAM: 256 MB

      RS-232 Port: (1), 3-position 3.5mm Screw Terminal; 300 - 115,200 baud

      IR/Serial: (1), 2-position 3.5mm Screw Terminal; IR Transmit / 1-way Serial ports, Support high-frequency carriers up to 1.142 MHz

      Program Port: (1) USB Mini-B, USB

      ID Pushbutton: Reset factory settings, reset factory image, toggle between DHCP or static IP addressing mode

      FG Numbers: FG2102-06P-BL (Portrait, Black), FG2102-06P-W (Portrait, White), FG2102-06L-BL (Landscape, Black), FG2102-06L-W (Landscape, White)

    Technical specification
    • Unique ref.amx-00164
    • Product familyElectrical
    • Product groupGeneral Purpose Controls
    • TypeObject (single object)
    • Date of publishing2016-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationElectric Distribution

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit