Publish your products
MKP-106 6-Button Massio™ Keypad
MKP-106 6-Button Massio™ Keypad
MKP-106 6-Button Massio™ Keypad
MKP-106 6-Button Massio™ Keypad
    AMX

    MKP-106 6-Button Massio™ Keypad

    The MKP-106 / 6-Button Massio Keypad is a keypad-only version of the MCP-106 Massio ControlPad. The MKP-106 provides sleek Massio styling in any room, serving as a second user interface or as a primary UI in spaces that already contain a separate controller. The MKP-106 includes large, easy-to-read buttons in a stylish design that makes it simple for users to manage complex tasks with a single button press during meetings or classes. The Keypad connects to the controller via Ethernet, which simplifies installation and connectivity.

    Common Applications

    • Ideal for small spaces utilizing NetLinx control, providing the ability to utilize customized code and additional ports of NetLinx Controllers, while maintaining a consistent user experience as the RPM-enabled Massio ControlPads.
    • Perfect for Massio rooms requiring a second user interface in the same form factor to act as a client keypad to the Massio ControlPad.

    Features

    • Consistent Massio Aesthetics & Form Factor – Provides consistent look-and-feel in existing installations with Massio, with the same models and sizes as the Massio ControlPads
    • Massio Styling in Customized Rooms – Provides Massio-style UI in rooms that require a separate controller
    • Connects Via Standard Protocols (PoE) – Simplifies cabling and installation by minimizing cable runs and eliminates the need for power at the keypad location

    Keywords: Harman

    Specification
    • Dimensions (HWD): Portrait: 4 11/16" x 3 7/16" x 9/16" (119 mm x 87.5 mm x 13.9 mm), Landscape: 3 7/16" x 4 11/16" x 9/16" (87.5 mm x 119 mm x 13.9 mm)

      Weight: Approximately .25 lbs (.11 kg)

      Mounting: Mount onto standard 1 gang US, UK, or EU back boxes

      Power Consumption: Typical: 4.5 Watts, Voltage, DC (Typical): PoE (37V-57V), Voltage DC Range: 37 V-57 V per 802.3af spec, Power Connector: (1) RJ-45 Ethernet

      Memory: Flash: 4 GB, Memory Card: 4 GB SD, DDRAM: 256 MB

      Program Port: (1) USB Mini-B, USB

      ID Pushbutton: Reset factory settings, reset factory image, toggle between DHCP or static IP addressing mode

      FG Numbers: FG5793-06P-W (Portrait, White), FG5793-06P-BL (Portrait, Black), FG5793-06L-W (Landscape, White), FG5793-06L-BL (Landscape, Black)

    Technical specification
    • Unique ref.amx-00171
    • Product familyElectrical
    • Product groupGeneral Purpose Controls
    • TypeObject (single object)
    • Date of publishing2016-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationElectric Distribution

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit