Publish your products
MET-7E Metreau® 7-Button Ethernet Keypad
AMX

MET-7E Metreau® 7-Button Ethernet Keypad

OVERVIEW
The MET-7E Metreau 7-Button Keypad offers 7 double-width buttons that can be used as an individual keypad or in conjunction with the 7 and 13-Button Metreau Ethernet Expansion Keypads. The Keypad connects to the controller via Ethernet, which simplifies installation and connectivity.

COMMON APPLICATION
Great keypad for control of a variety of devices in applications such as hospitals, residences, MDUs and other applications.

FEATURES

  • Connects via Standard Protocols (Ethernet) - Simplifies cabling and installation by minimizing cable runs
  • Daisy Chain up to Three Keypads - Provides the ability to connect up to three keypads using one IP address
  • Fits in Decor Style Wall Plates - Simplifies installation and looks great
  • Standard Configuration - Standard buttons include 1-9, 0, ENTER, SAVE, and +/-
  • Blue LEDs Glow to Indicate Button Selection - Improves usability by confirming the user's choice selection
  • Bottom Button Can Act as Single or Two Buttons - Provides added flexibility to the configuration

NOTE: Keypad wallplates not included. See ALD-CW-1, ALD-CW-2, ALD-CW-3.

Keywords: Harman

Technical specification
  • Unique ref.amx-00169
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit