Unique ref.: | amx-00173 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The MSD-1001 / 10.1" Modero S Series Wall Mount Touch Panel is a versatile, yet affordable control surface that is equally suited for scheduling or room control. With a generous selection of mounting options, the MSD-1001 can be placed on any flat surface (including glass) inside or outside a conference room or classroom, and the built-in room availability bar shows green or red depending on if the room is currently booked. Key features include a brilliant 24-color depth, PoE connectivity, video streaming, and VoIP support - all at an economical price point.
COMMON APPLICATIONS
FEATURES
Keywords: Harman
Product url: | http://www.amx.com/products/MSD-1001.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/amx/product/amx-00173
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
BIMobject®