Publish your products
137 Standard U-Bolt
Archived

137 Standard U-Bolt

Size Range: 1/2" through 36"

Material: Carbon steel U-bolt and four finished hex nuts

Finish: Plain, Fig. 137: Zinc Plated (Hot-Dip Galvanized optional) or Fig. 137S: Hot-Dip Galvanized

Service: Recommended for support, or guide of heavy loads; often employed in power, process plant and marine service.

Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).

Technical specification
  • Unique ref.anvil-fig-137
  • Product familyPipework/Ductwork Mechanical Fasteners/Supports
  • Product groupBolts, Nuts, Pins & U-Bolts
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit