Publish your products
JS65 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter
JS65 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter
JS65 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter
JS65 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter
    Archived

    JS65 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter

    JS Impero is a single-jet vane-wheel dry water meter for precise measurement of large water supply consumption. The advanced design engineering ensures a high dynamic response to metering conditions and a high resistance to strong magnetic fields. The water meter is compatible with clip-on communication modules for automatic wired or wireless meter reading. The water meter is designed and manufactured to the MID (Measuring Instruments Directive) and in compliance with EN 14154, OIML R49 and ISO 4064 for the measurement range of R315.

    Application

    Cold water supply systems (max. 30°C) and hot water supply systems (max. 50°C) in multifamily housing, industrial facilities, public facilities, and metering stations. The maximum admissible pressure (MAP) is 16 bar. Install the water meter horizontally with the counter upright (H ). The rotating counter of the water meter facilitates manual readout directly from the dial. The water meters designed to IP68 are excellent for operation in difficult ambient conditions, and the standard version is compatible with universal induction communication modules which feature #UTIP (Universal TI Plug).The IP65 water meters are compatible with optical and induction communication modules.

    Specification
    • Metrological class (MID):

      - Measurement range: R315 - H;

      Features and advantages:

      - MID-compliant EC type examination certificate

      - Low starting flow

      - Does not require upstream and downstream straight pipework runs

      - May replace compound water meters (restrictions apply)

      - Protected by design against:

      • a strong magnetic field interference per EN 14154
      • a mechanical tampering (with a robust, tamper-proof counter and cover design)
      • a multiple rotations of the counter by more than 358°

      - The standard water meter version is AMR (automatic meter reading) (MDMS) capable, while the IP68 version is provided with #UTIP for compatibility with induction communication modules

      - Easy reading of indications and parameters by:

      • any orientation of the counter mechanism within 0 to 358° in the IP68 NKOP/NK version, the standard IP65 version, and the JS-NKOP version adapted for the NO and NK transmitter modules
      • a hermetically sealed, non-fogging counter in the IP68 version
      • a location of the water meter parameter legend on the top surface of the counter cover in the IP68 version

      - Remote wireless indication reading with a portable terminal or a stationary reading system

      - Wireless-system based indication reading with:

      • a induction communication modules (TI): IN-WMBUS, IN-GSM for IP68 and IP65
      • a optical communication module (IR): APT-O3A-4 for IP65 4 Design of the JS Impero cover and face exemplified by the IP68 counter

      - Wired-system based indication reading with:

      • a induction communication modules (TI): IN-PULSE for IP68 and IP65
      • a optical communication modules (IR): APT-MBUS-NA-4 and AT-MBUS-NE-01 for IP65
      • a NK and/or NO reed relay pulse transmitter for IP65

      - Alarm output capability: the meter with a universal induction communication module is capable of remote indication of any removal of or damage to the module, disruption of operation, reverse flows, leakages, and more

      - Tested and robust design

      - Long operating life thanks to advanced wear-resistant materials of bearings and pivots

      - The inlet duct and the metering chamber are highly resistant to clogging with dirt

      - The counter mechanism is protected against mechanical damage

      - The snap-locked counter cover of the IP68 version features the verification marking to eliminate traditional tamper seals.


    Technical specification
    • Unique ref.js65-impero-ip65-ip68-single-jet-vane-wheel-water-meter
    • Product familyVane-Wheel Water Meters
    • Product groupSingle-Jet, Dry
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)276.1
    • Width (mm)300
    • Depth (mm)182
    Related
    • Material mainCast iron
    • Material secondaryPlastic
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationFlow Controller
    • ETIM CodeEG000045
    • ETIM NameMeters
    • Uniclass 2015 CodePr_80_51_51_97
    • Uniclass 2015 DescriptionWater meters
    • CSI MasterFormat 2014 Code40 71 36
    • CSI MasterFormat 2014 TitleTurbine Flow Meters
    • OmniClass Number23-39 21 13
    • OmniClass TitleWaterflow Controls
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit