Publish your products
ARDEX AF 2365 - Universal Flooring Adhesive

ARDEX AF 2365 - Universal Flooring Adhesive

ARDEX AF 2365 is a universal adhesive, ideal for installing all types of vinyl floorcoverings, textiles, linoleum and rubber up to 2.5mm thick.  It offers excellent application properties and is protected from biodegradation.

  • Suitable for installing all main floorcovering types:
    • Luxury Vinyl Tiles and Planks
    • Textiles
    • Rubber up to 2.5mm
    • Linoleum
    • Vinyl Sheet
    • Cushioned Vinyl
    • High temperature resistance, suitable
    • for use over underfloor heating systems
    • Solvent free

Unit Size Available: 6kg, 14kg

Coverage: Up to 67m2

Specification
  • Airing Time
    The time the adhesive must be left open before applying the floorcovering. 

    Vinyl Sheet/CV 10-20 minutes 
    LVT 10-20 minutes 
    Rubber up to 2.5 mm thickness 5-10 minutes 
    Linoleum 5-10 minutes 
    Textile 0-10 minutes 

    Working Time
    The time in which the adhesive can receive floorcovering, after initial airing time*.

    Vinyl Sheet/CV up to 40 minutes 
    LVT up to 30 minutes 
    Rubber up to 2.5 mm thickness up to 15 minutes 
    Linoleum up to 10 minutes
    Textile up to 25 minutes

    Open Time
    The combination of airing and working time.

    Vinyl Sheet/CV up to 50 minutes
    LVT up to 40 minutes
    Rubber up to 2.5 mm thickness up to 20 minutes
    Linoleum up to 15 minutes
    Textile up to 25 minutes

    Times may vary depending on the absorbency of the subfloor and ambient conditions. Above times in accordance to 20°C & 65% RH.

Technical specification
  • Unique ref.ardex-af-2365
  • Product familyFlooring Adhesive
  • Product groupUniversal Adhesive
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India