Publish your products
ARDEX AF 2575 - Heavy Duty Adhesive - One Component

ARDEX AF 2575 - Heavy Duty Adhesive - One Component

ARDEX AF 2575

Heavy Duty One Component Adhesive

DESCRIPTION
ARDEX AF 2575 is a solvent free, low odour, wet bond MS Polymer based floor covering adhesive. ARDEX AF 2575 is protected from biodegradation and has good resistance to plasticiser migration.

COVERAGE
Covers up to 23 m²

Specification
  • FEATURES
    • High temperature resistance, for use in areas of direct sunlight
    • Very high bond strength, for use in high load areas
    • Ready mixed and ready for use
    • Resealable bucket reduces waste
    • Adhesive residues can be easily removed when fresh or hardened
    • Suitable for all floor coverings, including Luxury Vinyl Tiles
    • Very low emissions
    • Solvent free

    PACK SIZE
    7 kg



Technical specification
  • Unique ref.ardex-af-2575
  • Product familyFlooring Adhesive
  • Product groupHeavy Duty Adhesive
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India