Publish your products
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
    Areco

    Areco Easy-Click Roof

    Easy-Click is a type of strip metal roofing sheet using a click system (male/female seam), that can be assembled quickly and easily without the need for special tools. Sheets are available with reinforcement channels (in a 1, 2 or 3 pattern). Also suitable for buildings with a low roof pitch. Minimum roof pitch 8°. The roofing sheet is supplied in lengths of up to 8 m without laps.
    Specification
    • Sheet metal has a durability that surpasses most other materials. The life spam in relation to the cost stands in a class of its own. The light weight makes handling easy and minimizes weight-stress to the structure. Available in many different colours.
    Technical specification
    • Unique ref.ARD-TPEASYCLICK
    • Product familyRoof Tiles
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Denmark
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit