Publish your products
Deep Rib II Exposed Fastener Metal Roofing & Siding Panel (Fabral)
Fabral

Deep Rib II Exposed Fastener Metal Roofing & Siding Panel (Fabral)

This 2” panel design with a flat top rib for bold design applications can be used in vertical or horizontal applications with mitered corners available.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specification
  • Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • .050" Aluminum
    • 18 Gauge Steel
    • 20 Gauge Steel
    • 22 Gauge Steel

    Panel Features: Vertical & Horizontal Applications

    Customizations Available:

    • Mitered Corners
    • Wall & Roof Variations

    Panel Width: Maximum - 30"

    Minimum Roof Slope: 1:12

    Maximum Panel Length: 45'

    Minimum Panel Length: 6'

Technical specification
  • Unique ref.deep-rib-ii-exposed-fastener-roofing-and-siding-panel
  • Product familyMetal Roofing, Siding, Exposed Fastener
  • Product groupDeep Rib Panels
  • TypeObject (single object)
  • Date of publishing2023-11-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit