Publish your products
MULTI SYSTEM - Multi Sysem Back Spout 220 White Fxd (6014)
MULTI SYSTEM - Multi Sysem Back Spout 220 White Fxd (6014)

    MULTI SYSTEM - Multi Sysem Back Spout 220 White Fxd (6014)

    Technical specification
    • Unique ref.S6637
    • Product familyMULTI SYSTEM
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)145
    • Width (mm)360
    • Depth (mm)220
    Related
    • Material mainCeramics
    • Weight Net (Kg)3.63
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit