Publish your products
Z.WC1.M Manual Zurn One Wall Hung Toilet System with 1.1 GPF Flush Valve
Zurn

Z.WC1.M Manual Zurn One Wall Hung Toilet System with 1.1 GPF Flush Valve

Complete EcoVantage® high efficiency 1.1 gpf manual actuated wall mounted commercial water closet system with Z6000AV-ONE exposed, manually activated chrome-plated closet diaphragm flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat, Z5615-BWL wall mounted vitreous china water closet with Z5977-NEO NeoSeal outlet sealing gasket assembly kit and Z5610-NUT-EXT-KIT manufactured by Zurn.

Compliance:

  • A119.21, A112.1037; ASSE1037/ASME A112.18.1037/CSA B125.37; ASSE1037/ASME A112.18.1037/CSA B125.37; cUPC; IAPMO, IPC, NPCC, Watersense Labeled

Features:

  • Wall mounted elongated front rim top spud toilet
  • High efficiency siphon jet flush action
  • 2-1/8” fully glazed trapway
  • Large water spot - 12’ x 10
  • Vitreous china wall bowl construction
  • Static weight load of 1000 lb* Not intended for bariatric use
  • Diaphragm- type flushometer complete with Zurn’s Go Blue® TPE, chloramine resistant, dual seal diaphragm with a clog resistant filtered bypass
  • ADA compliant, non-hold open, dual seal handle
  • High pressure vacuum breaker
Specification
  • Keywords: GPF Manual Wall Bowl System, EcoVantage, wall-hung vitreous, water closet, flush valve, Z6000AV ONE, Manual Wall Bowl, ZURN ONE SYSTEMS, plumbing manufacturer, water efficient solutions, Zurn One, Manual Bowl, control water flow, Wall hanging Water Closet Bowl, Wall Hung Lavatory, Manual Faucet Lavatory, Wall Hung Elongated Toilet Bowl, Water Closet Bowl, Zurn wall hung toilet, zurn wall mount toilet, zurn wall mount toilet carrier, zurn wall hung toilet carrier

Technical specification
  • Unique ref.zurn-zwc1m
  • Product familyWall Hung Wash Closet - Toilet System
  • Product groupManual Flushometer Vitreous China
  • TypeObject (single object)
  • Date of publishing2024-07-29
  • Edition number1
  • Height (inches)26.5
  • Width (inches)14.87
  • Depth (inches)24.75
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Weight Net (Lbs)54
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 15 13
  • OmniClass TitleWall Mounted Tankless Toilets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States