Publish your products
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating
    Archived

    Design Envelope 4300 Vertical In-Line Pumps for Commerical Cooling and Heating

    Applications
    HVAC-system pumping and control; general purpose pumping; industrial/process pumping and control (water or glycol based)
    Description
    Pipe-mounted UL 778 pumping unit with integrated intelligent controls for space-saving installation and superior energy performance. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations.
    Materials
    • Cast-iron or ductile iron casing
    • Cast iron or bronze impeller
    • Sintered silicon carbide mechanical seal

    Performance range
    25 to 25,000 USgpm (1.5 to 1500 L/s) flow; 10 to 300 ft (3 to 90 m) head (composite curves available)
    Temperature
    300oF (150oC)
    Power Range
    1 hp to 1250 hp (0.75 kW to 900 kW)
    Size
    1.5" to 20” (40 mm to 500 mm)
    Lowest installed cost
    Vertical In-line design eliminates the need for inertia bases, housekeeping pads, and flex connectors and reduces piping requirements
    Integrated intelligent controls eliminate separate mounting of variable frequency drive (VFD) as well as procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensor
    Vertical motor positioning requires up to 60% less floor space compared to other pump configurations.
    Expertly staggered product line for perfect pump match-up and selection especially in retrofit situations
    Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
    Design Envelope selections frequently recommend a smaller motor and/or pump which reduces installed cost.
    Lowest operating cost
    Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 75% in energy savings over traditional constant speed and variable frequency operated pump installations
    Split-coupling design for easy seal service without removal of pump or motor
    Lowest environmental cost
    75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
    Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
    Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
    Integrated design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
    Lowest project and operating risk
    Integrated intelligent controls for fast and easy commissioning as well as reduced radio frequency interference/ improved electromagnetic compatibility
    Optional sediment filters or separators for extended seal life in contaminated systems
    Single-source responsibility for optimum design and field support
    Independent operation through embedded Sensorless control or in conjunction with a building automation system (BAS)
    Technical specification
    • Unique ref.armstrong-design-envelope-pump-4300
    • Product familyMotor Pumps
    • Product groupDesign Envelope Pumps
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • Uniclass 2015 CodePr_65_53
    • Uniclass 2015 DescriptionPump products
    • CSI MasterFormat 2014 Code22 11 23
    • CSI MasterFormat 2014 TitleDomestic Water Pumps
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit