Publish your products
ASSA ABLOY DL6220ST Stepdock Leveller

ASSA ABLOY DL6220ST Stepdock Leveller

The ASSA ABLOY DL6220ST stepdock is a dock leveler that provides increased efficiency and safety for the docking process. Unlike conventional docking systems, the dock leveler is placed behind a well-insulated sectional door. In closed position, it is very well sealed off from below, preventing cold or hot air access. The design was specifically developed to let a truck dock to the loading bay with closed rear doors. First the truck is put in the right position and then preferably an inflatable dock shelter seals off the loading bay before the sectional door is opened. The last step of the complete dock-in procedure is that the rear doors of the truck are opened. This sequence "dock first – open the rear doors later" provides a number of benefits: saving of energy, improving working conditions in particular for the truck driver, increasing safety of people / goods, and improving the efficiency of the docking process.

Specification
  • Features

    • Leveler height: 700 mm
    • Nominal length*: 2500, 3000 mm
    • Nominal width: 2000, 2200mm
    • Vertical working range
      • Rise above dock: up to 420 mm
      • Fall below dock: down to 450 mm
    • Platform tear plate: 6 mm (6/8)

    Performance

    • Load capacity: 60kN (6 tonnes)
    • Motor hydraulic unit: 1,5 kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: IP54
    • Allowable oil types:
      • ASSA ABLOY standard hydraulic oil (-15°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip galvanised 80 µm Corrosive category C4 & C5-I M acc. DIN EN ISO 12944-2

    * Other sizes are available on request

Technical specification
  • Unique ref.assa-abloy-dl6220st
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2024-07-10
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe