Publish your products
550 Series Fire Rated Counter Shutters

550 Series Fire Rated Counter Shutters

ASTA AMERICA 550 SERIES ROLLING FIRE SHUTTER is manufactured with U.L. fire ratings and is a cost effective way of protecting property in case of a fire, while increasing building safety for occupants. The 550 Series is manufactured to the highest standards featuring, space saving designs and user-friendly operation. The fail-safe operating system is activated by fusible links, smoke detectors or can be wired to a central alarm system by one of our release devices. The 550 Series Rolling Fire Shutter is the perfect choice for pharmacies, cafeterias, concession areas, ticket counters, nurse/hospital desks, and many more applications where a fire rated wall exists.

Specification
  • FOUR FINISH OPTIONS:

    • White Topcoat
    • Gray Topcoat
    • Tan Topcoat
    • Stainless Steel / 22-gauge, # 4 finish

    Powder Coat Finish is available in a variety of color options

    40-year film integrity and a 35-year no-chalk/no-fade limited paint warranty.

    STANDARD FEATURES:

    • 22-gauge flat slats with 1-1/2” high profile
    • Steel endlocks
    • Enclosed hood
    • U.L. approved
    • Fusible links
    • Bottom weather seal
    • 2-Year limited warranty

    OPTIONS

    • Fire rating: Available in 3/4 hour and 1-1/2 hour.
    • Sizes: Up to 12’- 0” wide x 8’- 0” high.
    • Operation: Push-up and hand crank available on all sizes.
    • Locking: Slide lock is standard.
    • Weather Seal: U.L. rated jamb brush seal and flame baffle.
Technical specification
  • Unique ref.550-Series-Fire-Rated-Counter-Shutters
  • Product familyRolling Steel Doors
  • Product groupShutters
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Garage Doors
  • IFC classificationDoor
  • UNSPSC nameRolling doors
  • UNSPSC code30171503
  • CSI MasterFormat 2014 Code08 33 00
  • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit