Publish your products
Victoria plus silent pump 60Hz for pool

Victoria plus silent pump 60Hz for pool

A self-priming pump with single-phase and three-phase motors. A pre-filter has been integrated into the pump body to prevent the entry of foreign objects that could damage the hydraulic parts of the pump. The motors supplied are IP-55 protected and conditioned to withstand hot environments and high humidity levels. GS marking. The main features of Victoria Plus Silent are: - Low noise level: between 61 dB and 70 dB. - Easy to use: pre-filter cover with 2 handles included (no key required). - Compatibility: 100% compatible with Victoria Plus equipped installations. - Oversized front bearing to improve axial forces. - PVC accessory set included with the pump.
Technical specification
  • Unique ref.victoria-plus-silent-pump-60hz-pool
  • TypeObject (single object)
  • Date of publishing2024-03-08
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit