Publish your products
AXOR Citterio Single lever kitchen mixer Select 230 with pull-out spout
AXOR Citterio Single lever kitchen mixer Select 230 with pull-out spout
    AXOR

    AXOR Citterio Single lever kitchen mixer Select 230 with pull-out spout

    AXOR Citterio Single lever kitchen mixer Select 230 with pull-out spout
    Specification
    • Surfaces: - 39861004 Chrome - 39861674 Matt Black Specification: • swivel range adjustable in 2 steps to 110° or 150° • normal spray • Select button for a comfortable start/stop of the water flow • MagFit magnetic shower support • quick connect hose • connection dimension: DN15 • maximum flow rate at 3 bar: 10 l/min • ceramic cartridge • connection type: G ⅜ connections • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
    Technical specification
    • Unique ref.39861JPN
    • Product familyAXOR Citterio
    • Product groupKitchen mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)342
    • Width (mm)135
    • Depth (mm)266
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    Japan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit