Publish your products
FRAME WALL 4000K DGR wall lamp

FRAME WALL 4000K DGR wall lamp

The FRAME WALL 4000K DGR wall lamp is a modern wall light that brings a refined, architectural look as bedside lighting. It’s made from aluminum with a matte dark gray finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 12 W, 4000 K, and 230 V. Practical details: IP65 protection, adjustable positioning, 1 light point, and approx. 17.5 cm wide × 6 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6634.
Specification
  • Dimensions Product length [cm]: 11 Lampshade width [cm]: 15 Lampshade height [cm]: 6.2 Product height [cm]: 6 Product width [cm]: 17.5 Wall base length [cm]: 3 Lampshade length [cm]: 6.2 Wall base width [cm]: 17.5 Wall base height [cm]: 6.3 Materials and colors Wall base color: Dark gray Dominant color: Dark gray Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: Dark gray Basic information Type: Wall lamp Energy class: G Protection class: IP65 Maximum power: 12W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Motion sensor: No Number of light sources: 1 Voltage: 230V Deflection: 350° BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 4000 Adjustment: Yes Packaging Gross weight [kg]: 0.8 Net weight [kg]: 0.6 Box width 1 [cm]: 20.5 Box height 1 [cm]: 13.5 Box depth 1 [cm]: 9
Technical specification
  • Unique ref.AZ6634
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit