Publish your products
MORTEN WALL 3000K WH wall lamp

MORTEN WALL 3000K WH wall lamp

The MORTEN WALL 3000K WH wall lamp is a modern wall light that brings a refined, architectural look to highlight artwork and textures. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 3000 K, and 230 V. Practical details: IP54 protection, 1 light point, and approx. 13.5 cm wide × 20 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6639.
Specification
  • Dimensions Wall base length [cm]: 3 Product length [cm]: 7 Wall base width [cm]: 8.5 Lampshade width [cm]: 13.5 Wall base height [cm]: 9 Lampshade height [cm]: 20 Product height [cm]: 20 Lampshade length [cm]: 4 Product width [cm]: 13.5 Materials and colors Wall base color: White Dominant color: White Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: White Basic information Type: Wall lamp Energy class: G Protection class: IP54 Maximum power: 10W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 3000 Adjustment: No Packaging Gross weight [kg]: 0.8 Net weight [kg]: 0.6 Box width 1 [cm]: 22.5 Box height 1 [cm]: 16 Box depth 1 [cm]: 8.5
Technical specification
  • Unique ref.AZ6639
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit