Publish your products
ADVANCE® Interior Paint

ADVANCE® Interior Paint

ADVANCE Interior Paint

A premium quality, waterborne alkyd paint that offers a full line of durable high-end finishes ideal for doors, trim and cabinetry.

  • Exceptional application and feel
  • Outstanding coverage and hide
  • Cures to a hard, furniture-quality finish
  • Tinted with Benjamin Moore's proprietary waterborne colorants
  • Low VOC even after tinting
  • Available in over 3,500 colors

Sheens Include:

  • Satin
  • Semi-Gloss
  • High Gloss

Get in contact with Benjamin Moore

Specification
  • Interior/ExteriorInterior
    Recommended For Use OnDoors, trim, cabinets, walls, and ceilings. For primed or previously painted wallboard, plaster, masonry, wood, and metal.
    SubstrateDrywall, Plaster, Wood, Masonry, Ferrous Metal, Non-Ferrous Metal
    VOC Range< 50
    RegulatoryVOC compliant in all areas
    SpecificationsQualifies for LEED® 2009, Qualifies for LEED® v4 credit, Health Product Declaration available, Qualifies for CHPS low emitting credit
    Coverage (Sq. Ft./Gal)37.2-46.5 sq. m. (400-450 sq. ft.)
    Number of Recommended Coats1 or 2
    Dry Time4-6 hours
    Recoat Time16 hours
    Full Cure (Days)7
    Resin Vehicle TypeWaterborne Alkyd
    Clean UpSoap and Water
    Volume Solids (±2%)38.4
    WFT: Wet Film Thickness (mils)3.6
    DFT: Dry Film Thickness (mils)1.3
    WPG (Weight per Gallon)4,9 kg (10,9 lb)
    ApplicatorNylon/Polyester Professional Brushes, Shed-Resistant Professional Roller Covers
    Application Temp Range (°F)10-32.2 °C (50-90 °F)
    Application Spray Pressure (PSI)1500-2500
Technical specification
  • Unique ref.Advance-interior-paint
  • Product familyPaints and Varnishes
  • Product groupInterior Paint
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit