Publish your products
Berenson 0913-1BPN-P Advantage One Series Mushroom Cabinet Knob
Berenson 0913-1BPN-P Advantage One Series Mushroom Cabinet Knob
Berenson 0913-1BPN-P Advantage One Series Mushroom Cabinet Knob
    Berenson

    Berenson 0913-1BPN-P Advantage One Series Mushroom Cabinet Knob

    The Traditional Advantage One Collection brings you classic cabinet hardware in timeless designs. Minimal and to the point, this Brushed Nickel knob has a versatile style. Traditional Advantage One cabinet hardware has the right look for any traditional style home. 

    As Featured on Amazon.com

    Specification
    • Collection: Traditional Advantage One 

      Finish: Brushed Nickel 

      Height/Projection: 1 1/16in. 

      Product Type: Knob 

      Base: 5/8in. 

      Material: Zinc 

      Tap: 8-32 

      Style: Traditional 

      Diameter: 1 1/8in. 

      Item Weight: 0.108 lbs per PC

    Technical specification
    • Unique ref.Berenson-0913-1BPN-P-Advantage-One-Series-Mushroom-Cabinet-Knob
    • Product familyCabinetry
    • Product groupHardware
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • UNSPSC nameHardware and fittings
    • UNSPSC code401417
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 23 17 11
    • OmniClass TitleResidential Cabinet

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit