Publish your products
Berenson 1052-4BPN-P Bravo Finger Cabinet Pull
Berenson 1052-4BPN-P Bravo Finger Cabinet Pull
Berenson 1052-4BPN-P Bravo Finger Cabinet Pull
Berenson 1052-4BPN-P Bravo Finger Cabinet Pull
    Berenson

    Berenson 1052-4BPN-P Bravo Finger Cabinet Pull

    The Bravo Collection has rectangular edge pulls for contemporary homes. This Brushed Nickel edge pull will look great with contemporary designs. The Bravo Collection brings you modern cabinet pulls to place into your home. 

    As Featured on Amazon.com

    Specification
    • Length: 1 3/4in.
      Collection: Bravo
      Width: 3/4in.
      Finish: Brushed Nickel
      Height/Projection: 1 3/4in.
      Product Type: Edge Pull
      Base: 11/16in.
      Material: Aluminum
      Center to Center: (CC)32mm (1 1/4in.)
      Style: Contemporary
      Item Weight: 0.0376 lbs per PC

    Technical specification
    • Unique ref.Berenson-1052-4BPN-P-Bravo-Finger-Cabinet-Pull
    • Product familyCabinetry
    • Product groupHardware
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • UNSPSC nameHardware and fittings
    • UNSPSC code401417
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 23 17 11
    • OmniClass TitleResidential Cabinet

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit