Publish your products
Berenson 9377-10VB-P Advantage Plus Center Cabinet Handle Pull
Berenson 9377-10VB-P Advantage Plus Center Cabinet Handle Pull
Berenson 9377-10VB-P Advantage Plus Center Cabinet Handle Pull
    Berenson

    Berenson 9377-10VB-P Advantage Plus Center Cabinet Handle Pull

    The Traditional Advantage Two Collection brings you classic cabinet hardware in timeless finishes. The squared shape of this Verona Bronze pull gives it a style of the past. The Traditional Advantage Two Collection gives you vintage designed cabinet hardware. 

    As Featured on Amazon.com

    Specification
    • Length: 4 1/2in. 

      Collection: Traditional Advantage 

      Width: 3/8in. 

      Finish: Verona Bronze 

      Height/Projection: 1in. 

      Product Type: Pull 

      Base: 3/4in. 

      Material: Zinc 

      Tap: 8-32 

      Center to Center: 3in. 

      Style: Traditional 

      Item Weight: 0.157 lbs per PC

    Technical specification
    • Unique ref.Berenson-9377-10VB-P-Advantage-Plus-Center-Cabinet-Handle-Pull
    • Product familyCabinetry
    • Product groupHardware
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • UNSPSC nameHardware and fittings
    • UNSPSC code401417
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 23 17 11
    • OmniClass TitleResidential Cabinet

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit