Publish your products
HydraSwing™ - Swing Gate Operator
HydraSwing™ - Swing Gate Operator
HydraSwing™ - Swing Gate Operator
HydraSwing™ - Swing Gate Operator
HydraSwing™ - Swing Gate Operator
    HySecurity

    HydraSwing™ - Swing Gate Operator

    HydraSwing™ | Swing Gate Operator

    Maximum capabilities in a low-profile hydraulic design, perfect for ornamental or industrial swing gates and high wind applications.

      Features:

      Powerful: Up to 15,000 lb/40 ft per leaf.

      Gentle: Soft-start, soft-stop.

      Reliable: UPS backup with optional AC Power Supply w/HyInverter AC™.

      Programmable: Field programmable to specific site requirements.

      Applications: Dual or sequenced gate integration.

      Troubleshooting: Easy system troubleshooting with onboard event log.

      Secure: Heavy-duty chassis, industrial-grade components.

      Made in USA: Designed, tested, and built within USA from globally sourced materials.


        Specification
        • Features:

          Powerful: Up to 15,000 lb/40 ft per leaf.

          Gentle: Soft-start, soft-stop. 

          Reliable: UPS backup with optional AC Power Supply w/HyInverter AC™. 

          Programmable: Field programmable to specific site requirements. 

          Applications: Dual or sequenced gate integration. 

          Troubleshooting: Easy system troubleshooting with onboard event log. 

          Secure: Heavy duty chassis, industrial grade components. 

          Made in USA: Designed, tested, and built within USA from globally sourced materials.

          • Swing gate automation
          • Automated swing gates
          • Driveway swing gates
          • Ornamental swing gates
          • Residential swing gates
          • Industrial swing gate openers
          • Commercial swing gate operators
        Technical specification
        • Unique ref.hydraswing
        • Product familyIndustrial Security Gate Operator
        • Product groupSecurity Swing Gate
        • TypeObject (single object)
        • Date of publishing2025-01-21
        • Edition number1
        Related
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryConstruction - Fences & Traffic Security
        • IFC classificationOpening Element
        • ETIM CodeEC001092
        • ETIM NameSwing gate operator
        • Uniclass 2015 CodePr_75_30_23_09
        • Uniclass 2015 DescriptionAutomatic swing-door operators
        • CSI MasterFormat 2014 Code32 31 11
        • CSI MasterFormat 2014 TitleGate Operators
        • OmniClass Number23-17 19 11 31
        • OmniClass TitleAutomatic Door Controls and Operators

        Region availability

        North America
        Canada
        United States