Publish your products
ClimaWall Extra_External Thermal Insulation System
ClimaWall Extra_External Thermal Insulation System

    ClimaWall Extra_External Thermal Insulation System

    Ideal for building structures with increased requirements concerning mechanical strength, resistance to impact and high water repellence, and/or structures with high flexibility requirements (use of organic base coat and suitable finishing render from the ClimaTop® range)

    Systems Materials:

    1. Substrate – masonry

    2. Adhesive material: Strong Bond

    3. Thermal insulation board: XPS Etics GF

    4. Mechanical anchoring: Clima Anchor

    5. Base coat: Strong Bond/ Flex Bond

    6. Reinforcing glass mesh: ClimaNet 160

    7.Colored primer: ClimaTop® Primer

    8. Colored finishing plaster:Climatop® series available in various granulometries (0.1mm to 2.0mm)


    Specification
    • A combination of External Thermal Insulation System facade materials, using extruded polystyrene (λ=0,033 – 0,034 W/mK, depending on thickness), providing compression strength. It can be combined with inorganic base coat (Strong Bond) or organic base layer (Flex Bond), in case of increased flexibility requirements. Possibility to select finishing renders from the complete ClimaTop® range (acrylic, silicone-based, elastomeric), offering a multitude of aesthetic textures and shades.

    Technical specification
    • Unique ref.climawall-extra
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainCementitious
    • Material secondaryPlaster
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationObject
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_20_31_53_30
    • Uniclass 2015 DescriptionFibre-reinforced polymer-modified cementitious mortars
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Europe
    Albania
    Bulgaria
    Cyprus
    Greece
    Malta
    North Macedonia
    Romania
    Serbia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit