Set your location and language to prioritise localised information. Continue
Biofib’ Ouate
Biofib'

Biofib’ Ouate

Biofib' Ouate is an effective and ecological acoustic insulation solution. This product consists of hidh-density cellulose (recycled paper) and hemp fibre wadding. A winning combination which assures excellent phonic insulation performance.

Specification
  • Properties :

    • Thermal conductivity : 0,040 W/(m.K)
    • Density : 45 kg/m3
    • Heat capacity : 1800 J/(kg.K)
    • Water vapour diffusion resistance factor : < 2
    • Excellent acoustic properties
    • No Volatile Organic Components
    • Panels (1,25 x 0,6 m) : thickness from 45mm to 140mm

    Applications :

    • New building and retrofitting
    • Interior thermal insulation for walls and ceilling
    • Intermediate floor
    • Partition and distributing walls

Technical specification
  • Unique ref.biofib-ouate
  • Product familyIsolant biosourcé
  • Product groupAcoustic insulation
  • TypeObject (single object)
  • Date of publishing2020-03-11
  • Edition number1
  • Height (mm)1250
  • Width (mm)600
Related
  • Material mainCellulose
  • Material secondaryHemp Fabric
  • Weight Net (Kg)45
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_57_06_37
  • Uniclass 2015 DescriptionHemp fibre insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB
  • CSI UniFormat II TitleSHELL

Region availability

Europe
France