Publish your products
Bock optiTHERM® Modulating Condensing Gas Water Heaters - 125,000 - 250,000 BTU/hr Series

Bock optiTHERM® Modulating Condensing Gas Water Heaters - 125,000 - 250,000 BTU/hr Series

Modulating Condensing Commercial Water Heaters

Up to 99% Thermal Efficiency by Modulating Fuel Input to Supply Variable Domestic Hot Water Demand

Five-Year Limited Tank/Heat Exchanger Warranty 

- THE INDUSTRY'S FINEST

OptiTherm® for Optimal Thermal Efficiency:

  • Maximum inputs from 125,000 to 250,000 BTU/hr
    • Fully modulating from as low as 40,000 BTU/hr
  • 100 gallon capacity
  • Up to 99% thermal efficiency
  • ASME models available
  • Automatic cathodic corrosion protection system
    • No sacrificial anode rods
  • PVC/CPVC/ABS venting - 270' maximum power vent length
    • 2"/3"/4" piping
  • LCD user interface with optional BMS interface
  • Ecomate® insulation
  • Glass-fused-to-steel water tank and heat exchanger
  • SCAQMD certified Ultra-Low NOx
  • Natural gas or propane fuel
  • Stealth Quiet™ operation
  • Fits through a 36-inch door
  • Concentric vent kit available

Turboflue® High Performance Heat Exchanger:

  • Patented helical-fin multi-stage design
  • Superior heat conduction and fuel efficiency


    Specification
    • heater

      water heater

      storage water heater

      modulating water heater

      high efficiency water heater

      condensing water heater

      gas water heater

    Technical specification
    • Unique ref.optitherm-modulating-condensing-gas-water-heaters-125-250-GEN2
    • Product familyStorage Water Heaters
    • Product groupoptiTHERM®
    • TypeObject (single object)
    • Date of publishing2025-04-17
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit