Publish your products
Bock optiTHERM® Outdoor Modulating Condensing Gas Water Heaters

Bock optiTHERM® Outdoor Modulating Condensing Gas Water Heaters

ASME and Non-ASME Outdoor Modulating Condensing Gas Water Heaters

Maximize Your Space In Climate Acceptable Areas - CA & AZ ONLY

optiTHERM® Outdoor features:

  • Maximum inputs from 125,000 to 500,000 BTU/hr
  • Fully modulating from as low as 60,000 BTU/hr
  • 99/100/125 gallon capacities
  • Up to 99% Thermal Efficiency
  • Automated Cathodic Corrosion Protection System - No sacrificial anode rods
  • Pre-vented - only gas/water connections required
  • Ecomate® insulation
  • Five-Year Tank/Heat Exchanger Warranty
  • SCAQMD certified Ultra Low NOx (20 ppm / 14 ng/J)
  • LCD User Interface with Optional BMS Interface
  • Glass-Fused-to-Steel Water Vessel/Heat Exchanger
  • Natural gas or propane fuel
  • Stealth Quiet™ Operation
  • Ideal for warm, dry climates
  • UL Listed to ANSI Z21.10.3-CSA 4.3 for outdoor use - resists entry of water in accordance with industry standard
  • Technical specification
    • Unique ref.optiTHERM-Outdoor-Modulating-Condensing-Gas-Water-Heaters
    • Product familyStorage Water Heaters
    • Product groupoptiTHERM® Outdoor
    • TypeObject (single object)
    • Date of publishing2019-06-28
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Material secondaryCarbon Steel
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit