Publish your products
Circlelock (USA) High Security Portal
Boon Edam

Circlelock (USA) High Security Portal

The High Security PortalWhen it is imperative that only the right person enters an area of your building, there is only one security solution that will do: our Circlelock high security portal will prevent any attempt to gain unauthorized access and, with the inclusion of a biometric access control system of your choice, confirm the identity of the user entering. A circular portal with two curved sliding doors, the Circlelock opens the outside door upon authorization of an exterior access control system. Once the user has entered the portal, our StereoVision system determines that the user is alone. At this point, an optional biometric identification system can confirm the identity of the user. When a clear signal is given, the second door opens and the user can enter the secured area.

If you are considering building a mantrap vestibule, the costs of building, testing and tweaking can easily exceed the overall cost of a turnkey security portal, such as the Circlelock, which has already been thoroughly tested and proven around the world. Learn more here.
New! BoonConnect Software SystemBoonConnect is an IP-addressable, proprietary software system that provides diagnostic and configuration tools for the technician and facility manager. Users can access door operations and events using devices such as a tablet, laptop or smartphone via secured corporate network.

The Circlelock has been tested and certified by Intertek to conform to UL Standards 325 & 2593 and CSA 22.2#247 (Canada).

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.



Video of V2KwOGjYXuU
Instruction VideosVideo of ZA7Kx-SI--k
Video of fAD129eOCGY
Video of IC4u5B_8Ez8
Technical specification
  • Unique ref.boon-edam_0010
  • Product familySecurity Doors
  • Product groupSecurity Doors and Portals
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit