Publish your products
Circlelock Combi - High Security Portal | (EMEA-ASIA)
Circlelock Combi - High Security Portal | (EMEA-ASIA)
Circlelock Combi - High Security Portal | (EMEA-ASIA)
Circlelock Combi - High Security Portal | (EMEA-ASIA)
Circlelock Combi - High Security Portal | (EMEA-ASIA)
    Boon Edam

    Circlelock Combi - High Security Portal | (EMEA-ASIA)

    With all of the security features of a high security portal, the Circlelock Combi is a retrofit option for companies looking to upgrade their security level, while saving on both space and renovation costs and having the additional protection of a fire / smoke / airtight-rated door. The interlocking half portal attaches to an existing swing door, transforming an ordinary door into a high security entrance, capable of protecting the most sensitive areas from unauthorised entry and piggybacking.

    The High Security Connection Portal

    This half portal can be attached to a swinging door, either on the secure or non-secure side of the sensitive area. On authorisation, the first door opens allowing a user to enter the portal. An integrated security system confirms the user is alone and the second door opens, completing the passage into the secure area. A secondary biometric system such as facial recognition (by others) can be used to confirm identity inside the portal.

    • Space efficient cylinder compartment with interlocking door system for accurate tailgating detection
    • Anti-piggybacking system (StereoVision - one way)
    • Working principle supports bi-directional traffic, multi-factor authentication
    • Steel floor construction facilitating mounting on a computer floor
    • Optional surface mount supporting quick installation
    • Attaches to existing swinging door (standard or fire/smoke/airtight-rated)
    • On-board user communication system (integrated visual and audio feedback signalling)
    • Seamless integration and feedback with access control systems, biometric devices and building management systems
    • Supervised disabled entry is possible


    Specification

    • Throughput
      • Capacity (per minute in one direction)
      5-6, dependent on access control system
      • Standard unit size (w x h)
      1500 x 2200 mm
      • Standard dimensions
      584mm throat opening, 200mm canopy height, two door wings
      • Level Up high
      2100–2600 mm / canopy height 200-600mm, in increments of 100mm
      Security
      • Security level
      High - prevent
      • Level Up Security
      StereoVision Piggybacking detection, Biometric authorisation
      Safety
      • Standard
      Fail-safe operation, fire alarm connection, vandal resistant
      • Level Up Safety
      Burglar or bullet resistant protection packages
      Aesthetics
      • Standard finish
      Powder Coated Aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing, brass
      Technology
      • Power Supply
      110-240 VAC, 50 / 60 Hz
      • Operating Power
      65W
      • Operating temperature
      -15°C / +5°F to +50°C / +122°F
      • Weight
      680 Kg
      Comfort 
      • Lighting
      LED lighting
    Technical specification
    • Unique ref.circlelock-combi-emea
    • Product familySecurity Doors
    • Product groupSecurity Doors and Portals
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Security
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 27 11
    • OmniClass TitleTrap Doors

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit