Publish your products
Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)
    Boon Edam

    Lifeline Speedlane Open - Speed Gate | (EMEA-ASIA)

    Slender, sleek and unique, the Lifeline Speedlane Open is an open optical turnstile with smart sensors that allow for tailgating detection which include alarm notifications. Fashioned without door wings for an advanced user-friendly and welcoming experience, the open-style facilitates faster thoroughfare and a compact footprint.

    Lifeline Speedlane Open - The Barrier Free Speed Gate

    As the visitor approaches, the optical turnstile comes to life. A pulse of light travels along the unit drawing the eye up. A modern arrow symbol directs the user through, as a panel lights up within the smooth black curved glass top, inviting the user to present a valid ‘pass’; a ‘pass’ is presented, and upon authorisation, the visitor is easily guided through as the pulse of light travels across the lane. The cycle is completed, and the speed gate is ready for its next visitor. The system allows for reliable detection of unauthorised users at the same time. After a set idle period (without any user engagement), the Lifeline Speedlane Open will fall back to sleep to save energy.

    Specification
    • Throughput
      • Capacity (per minute in one direction)
      20–30 dependent on access control system
      • Standard unit size (w x l x h)
      160 x 760 x 1035 mm
      • Standard dimensions
      615 mm passage width
      • Level Up wide
      500 - 915 mm passage width, suitable for wheelchair use.
      Security
      • Security level
      Medium - detect
      • Level Up security
      Sound module
      Safety
      • Standard
      Fire alarm connection
      Aesthetics
      • Standard finish
      Stainless steel
      • Level Up aesthetics
      Other colours and branding
      Technology
      • Power supply
      110-240 VAC, 50 / 60 Hz
      • Operating power
      50W
      • Operating temperature
      -15°C / +5°F to +50°C / +122°F
      • Weight
      100 kg
      Comfort
      • Intuition
      Approach sensors, Feedback signals Lifeline LED guidance.
    Technical specification
    • Unique ref.lifeline-speedlane-open-emea
    • Product familyTurnstiles
    • Product groupOptical Turnstiles
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Security
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit