Publish your products
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)
    Boon Edam

    Lifeline Speedlane Swing - Speed Gate | (EMEA-ASIA)

    The Lifeline Speedlane Swing is the narrowest, most intuitive speed gate turnstile available. This speed gate turnstile is best-in-class when it comes to restricted spaces. Sleek in design and powered by state-of-the-art technology.

    Lifeline Speedlane Swing - A Modern Twist on the Original Turnstile

    he Lifeline Speedlane Swing has been thoughtfully designed with aesthetics in mind. It consists of slim, V-shaped, tapered cabinets and smooth, swinging-motion glass barriers (available in various heights). The medium security speed gate has a narrow and ergonomic design which allows smaller floor areas the option to install speed gate turnstiles. The smooth, premium glass casing houses intuitive, coloured LED lights which effortlessly glide along the cabinet top. The lights guide users from entry through authorisation to the secured area. The speed gate turnstile effectively detects tailgating, and the aesthetics can be fine-tuned to either blend in or stand out, depending on your needs.

    Specification
    • Throughput
      • Capacity (per minute in one direction)
      20–30 dependent on access control system
      • Standard unit size (w x l x h)
      106 x 1776 x 1035 mm
      • Standard dimensions
      940 mm door wing height, 615 mm passage width, two wings.
      • Level Up high
      1200–1800 mm door wing height, 615 mm passage width, two wings.
      • Level Up wide
      940 mm door wing height, 915 mm passage width, suitable for wheelchair use width, two wings.
      • Level Up narrow
      940 mm door wing height, 500 mm passage width, one wing.
      Security
      • Security level
      Medium - detect
      • Level Up security
      Extra jump-over detection, sound module, Tailgate+
      Safety
      • Standard
      Fail-safe operation, fire alarm connection, safety sensors. 
      Aesthetics
      • Standard finish
      Stainless steel
      • Level Up aesthetics
      Other colours and branding
      Technology
      • Power supply
      110-240 VAC, 50 / 60 Hz
      • Operating power
      80W
      • Operating temperature
      -15°C / +5°F to +50°C / +122°F
      • Weight
      100 kg
      Comfort
      • Intuition
      Approach sensors, Feedback signals Lifeline LED guidance.

    Technical specification
    • Unique ref.lifeline-speedlane-swing-emea
    • Product familyTurnstiles
    • Product groupOptical Turnstiles
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Security
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit