Publish your products
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)
    Boon Edam

    Tourlock 120 - 3 Wing - High Security Revolving Door | (EMEA-ASIA)

    The Tourlock 120 is the security revolving door of choice when space is limited, combined with the need for larger door compartments. This three-wing automated security door is a reliable, comfortable security entry solution that effectively prevents tailgating and piggybacking. The three-wing configuration has an alternating rotation direction that ensures traffic from either side of a secured area is controlled while delivering a large and comfortable segment space. Users entering and leaving the building can, however, authorise themselves simultaneously, the second authorisation will be remembered, and rotation will start as soon as the first passage has been completed.

    Tourlock 120 - The Comfortable and Secure Security Revolving Door

    The three wings have the advantage of providing more space in each segment, which gives the authorised user a comfortable experience when travelling through. It offers a slightly lower throughput than its sister – the Tourlock 180 and is the ideal solution when comfort, high security and predominantly single direction traffic applies.

    By offering various operating functions, the Tourlock 120 delivers a flexible entrance that can be adapted to the changing demands within a 24 hour operation cycle.

    Specification
    • Throughput
      • Capacity (per minute in one direction)

      15, dependent on access control system.

      • Standard unit size (w x h)
      1600 x 2200 mm
      • Standard dimensions
      684 mm throat opening, 200 mm canopy height, three door wings. 
      • Level Up high
      2100–2600 mm / canopy height 200-600 mm, in increments of 100 mm.
      • Level Up wide
      1800-2200 mm in increments of 200 mm
      Security
      • Security level
      High - prevent
      • Level Up security
      Tailgating detection sensor system, Biometric authorisation, Night locking doors.
      Safety
      • Standard
      Fail-safe operation, fire alarm connection, vandal resistant. 
      • Level Up safety 
      Burglar or bullet resistant protection packages
      Aesthetics
      • Standard finish
      Powder coated aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing, brass.
      Technology
      • Power supply

      110-240 VAC, 50 / 60 Hz

      • Operating power
      100W
      • Operating temperature
      -15°C / +5°F to +50°C / +122°F
      • Weight
      900 kg
      Comfort
      • Lighting
      LED lighting

    Technical specification
    • Unique ref.tourlock-120-high-security-revolving-door-emea
    • Product familySecurity Doors
    • Product groupSecurity Doors and Portals
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Security
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances

    Region availability

    Asia Europe Oceania Africa
    Afghanistan
    Albania
    American Samoa
    Algeria
    Armenia
    Austria
    Australia
    Egypt
    Azerbaijan
    Belarus
    Cook Islands
    Morocco
    Bangladesh
    Belgium
    Federated States of Micronesia
    Tunisia
    Bhutan
    Bosnia and Herzegovina
    Fiji
    Brunei
    Bulgaria
    French Polynesia
    Cambodia
    Croatia
    Guam
    China
    Cyprus
    Kiribati
    Georgia
    Czech Republic
    Marshall Islands
    India
    Denmark
    Nauru
    Indonesia
    Estonia
    New Caledonia
    Iran
    Finland
    New Zealand
    Iraq
    France
    Niue
    Israel
    Germany
    Norfolk Island
    Japan
    Greece
    Northern Mariana Islands
    Jordan
    Hungary
    Palau
    Kazakhstan
    Iceland
    Papua New Guinea
    Kuwait
    Ireland
    Pitcairn Islands
    Kyrgyzstan
    Italy
    Samoa
    Laos
    Latvia
    Solomon Islands
    Lebanon
    Lithuania
    Timor-Leste
    Malaysia
    Luxembourg
    Tokelau
    Mongolia
    Moldova
    Tonga
    Myanmar (Burma)
    Montenegro
    Tuvalu
    Nepal
    Netherlands
    United States Minor Outlying Islands
    North Korea
    North Macedonia
    Vanuatu
    Oman
    Norway
    Wallis and Futuna
    Pakistan
    Poland
    Palestine
    Portugal
    Philippines
    Romania
    Qatar
    Russia
    Saudi Arabia
    Serbia
    South Korea
    Slovakia
    Sri Lanka
    Slovenia
    Syria
    Spain
    Taiwan
    Svalbard and Jan Mayen
    Tajikistan
    Sweden
    Thailand
    Switzerland
    Türkiye
    Ukraine
    Turkmenistan
    United Kingdom
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit