Publish your products
Bosun XXL Paving Slab
Bosun XXL Paving Slab
Bosun XXL Paving Slab
Bosun XXL Paving Slab
    Bosun

    Bosun XXL Paving Slab

    Bosun manufacturers the largest paving slab in South Africa – the large XXL paving slab. Bosun XXL paving slabs are ideal for walkways and landscaping applications.

    Please note that it weighs in excess of 90kg’s each and we recommend using a Probst Kerb Handler to handle to install these pavers. Because of their size you should consider a higher wastage factor on site. If one paver breaks, you essentially lose half a square meter.

    Please also bear in mind that because of their size, the earthworks must be perfect for it to be installed on a flat surface. Any protrusions in the earth will create pressure points on specific pavers.

    Specification
    • InstallBosun XXL Paving Slab, size 900mm x 600mm x 80mm thick in [Insert Colour/Texture/Finish]in a [Laying Pattern]

    Technical specification
    • Unique ref.XXL-Paving-Slab
    • Product familyDesigner paving
    • Product groupXXL
    • TypeBuilding Materials
    • Date of publishing2021-02-03
    • Edition number1
    • Height (mm)600
    • Width (mm)900
    • Depth (mm)80
    Related
    • Material mainConcrete
    • Designed inSouth Africa
    • Manufactured inSouth Africa
    • Weight Net (Kg)105
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodeSs_30_14
    • Uniclass 2015 DescriptionPaving systems
    • OmniClass Number23-11 21 17
    • OmniClass TitlePaving Blocks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit