Publish your products
ALFA
ALFA
ALFA
    BP2

    ALFA

    ALFA is the harmony of the wave and simplicity of shape that guarantees a good roofing effect. The wave-shaped cut effectively masks the joint between the sheets. The product is available in sheets cut to size according to the design.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1100 mm
      Total width: 1183 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 38/43/53/58 mm
      Rib height for the module 350: 15/20/30/35 mm
      Rib height for the module 400: 15/20 mm
      Module length: min. 1160 mm, max. 6010 mm
      Weight: ~ 4,5 kg/m2
      Length of an overlap, when separating metal sheets: 60 mm
    Technical specification
    • Unique ref.alfa
    • Product familyROOF TILES
    • Product groupCLASSIC SERIES
    • TypeBuilding Materials
    • Date of publishing2022-02-07
    • Edition number1
    • Width (mm)1183
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia