Publish your products
ALFA 2.0
ALFA 2.0
ALFA 2.0
    BP2

    ALFA 2.0

    ALFA 2.0 is all about harmony. The wave-shaped cut (3D Cutting) effectively conceals the joint between the sheets and the lightweight two-module design makes installation and transport easier.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1100 mm
      Total width: 1183 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 53/58 mm
      Height of forming: 30/35 mm
      Module length: 350 mm
      Weight: ~ 4,5 kg/m2
      Effective area (cladding) of a single sheet: 0,770 m2
    Technical specification
    • Unique ref.alfa-20
    • Product familyROOF PANEL
    • Product groupROOF PANEL
    • TypeBuilding Materials
    • Date of publishing2022-01-27
    • Edition number1
    • Height (mm)58
    • Width (mm)1183
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia