Publish your products
BAVARIA ROOF
BAVARIA ROOF
BAVARIA ROOF
BAVARIA ROOF
    BP2

    BAVARIA ROOF

    BAVARIA ROOF is an interesting design full of character, providing a perfect effect to any roof. Classic tile roofing takes the form of sheets cut to size according to design.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1120 mm
      Total width: 1206 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 45/50/60 mm
      Rib height for the module 350: 25/30/40 mm
      Rib height for the module 400: 25 mm
      Module length: min. 1160 mm, max. 6110 mm
      Weight: ~ 4,5 kg/m2
      Length of an overlap, when separating metal sheets: 20 mm
    Technical specification
    • Unique ref.bavaria-roof
    • Product familyROOF TILES
    • Product groupCLASSIC SERIES
    • TypeBuilding Materials
    • Date of publishing2021-11-29
    • Edition number1
    • Width (mm)1206
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia