Publish your products
FIT VOLT
FIT VOLT
FIT VOLT
FIT VOLT
FIT VOLT
    BP2

    FIT VOLT

    SOLROOF is an innovative system that was created in response to the growing demand for clean energy. It is the only complete photovoltaic system on the market that is fully integrated into the steel roofing.

    Specification
    • Technical information

      NAMEFIT VOLT
      NUMBER OF CELLS36
      RATED POWER [W]175
      IDLE VOLTAGE [V]24
      SEAM HEIGHT [MM]22
      TOTAL WIDTH [MM]558
      EFFECTIVE WIDTH [MM]527
      SHEET THICKNESS [MM]0,5
      SHEET LENGTH [MM]2040
      OVERLAP LENGTH WHEN DIVIDING SHEETS [MM]30
      ROOF INCLINATION [°]>15


    Technical specification
    • Unique ref.fit-volt
    • Product familySOLROOF
    • Product groupSOLROOF
    • TypeBuilding Materials
    • Date of publishing2023-02-08
    • Edition number1
    • Height (mm)2040
    • Width (mm)558
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia