Publish your products
HETA 2.0
HETA 2.0
HETA 2.0
HETA 2.0
    BP2

    HETA 2.0

    HETA 2.0 is a roofing material with a unique design, giving buildings a monumental and modern appearance. The product in its lightweight, two-module form ensures easy and quick installation. High and massive embossing up to 40mm, it is the perfect solution for traditional and modern construction.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1157 mm
      Total width: 1202 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 56/66 mm
      Height of forming: 30/40 mm
      Module length: 350 mm
      Weight: ~ 4,5 kg/m 2
      Effective area (cladding) of a single sheet: 0,810 m2
    Technical specification
    • Unique ref.heta-20
    • Product familyROOF TILES
    • Product groupCOMPACT SERIES
    • TypeBuilding Materials
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)66
    • Width (mm)1202
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia