Publish your products
LAMBDA 2.0
LAMBDA 2.0
LAMBDA 2.0
LAMBDA 2.0
    BP2

    LAMBDA 2.0

    LAMBDA 2.0 is an improved version of the lightweight and universal roof panels. The perfect refinement is reflected in the high aesthetics and the technological solutions offer more configuration possibilities. The MICRO RIB longitudinal profile over the entire panel surface minimises the possibility of ripple effect. The ribbing stiffens the panels and guarantees a perfectly flat roof surface. A solution which additionally increases the functionality of the covering is the COVER CAP element, i.e. panel seam caps on both sides. After installation, the roofing material is bent over to hide the seam of the sheets, which is visible inside the interlocking, so that the roof presents a uniform, harmonious surface even from up close. A special panel fold (BEND LOCK technology) at the eaves part of the roof masks and secures the cut edge and eliminates the need to install screws.

    Specification
    • Seam height: 25 mm / 25 mm
      Effective width: 515 mm / 307 mm
      Total width: ~547 / ~339 mm
      Thickness of steel sheet: 0,5 mm - 0,7 mm/ 0,5 mm - 0,7 mm
      Min. Sheet length: 1000 mm
      Max. Sheet length: 10 000 mm


      Types of embossing:

      1. MICRO RIB

      2. [R] TYPE

      3. [T25] TYPE

      4. WITHOUT CORRUGATION [P]


      * Information on coatings and colours is available on the manufacturer's website.

    Technical specification
    • Unique ref.lambda-20
    • Product familyROOF PANEL
    • Product groupROOF PANEL
    • TypeBuilding Materials
    • Date of publishing2021-10-18
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia