Publish your products
STIGMA
STIGMA
STIGMA
STIGMA
    BP2

    STIGMA

    STIGMA profile is a modern design combining the harmony of symmetrical wave and expressive embossing up to 40mm. We offer the STIGMA profile in sheets cut to the dimensions specified in the individual roof design.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1105 mm
      Total width: 1194 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 52/57/67 mm
      Rib height for the module 350: 25/30/40 mm
       Rib height for the module 400: 25 mm
      Module length: min. 1160 mm, max. 6110 mm
      Weight: ~ 4,5 kg/m 2
      Length of an overlap, when separating metal sheets: 20 mm
    Technical specification
    • Unique ref.stigma
    • Product familyROOF TILES
    • Product groupCLASSIC SERIES
    • TypeBuilding Materials
    • Date of publishing2021-11-22
    • Edition number1
    • Width (mm)1194
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia