Publish your products
Trapezoidal Sheet T-35
Trapezoidal Sheet T-35
Trapezoidal Sheet T-35
    BP2

    Trapezoidal Sheet T-35

    4.4 out of 5 stars4.4(7 reviews)

    The T-35 is a trapezoidal roof and facade sheet. It is mainly used as a wall cladding, often designed together with a wall cassette. Due to its parameters, it is not only dedicated to investment construction, but also used as roofing in private construction.

    Specification
    • Effective width: 1065 mm
      Total width: ~1106 mm
      Max recommended sheet length: 12 000 mm
      Thickness: 0,5 - 1,0 mm
      Height profile: 34 mm

      * Information on coatings and colours is available on the manufacturer's website.
    Technical specification
    • Unique ref.trapezoidal-sheet-t-35
    • Product familyTRAPEZOIDAL SHEETS
    • Product groupTRAPEZOIDAL SHEETS
    • TypeBuilding Materials
    • Date of publishing2021-10-18
    • Edition number1
    • Height (mm)34
    • Width (mm)1106
    • Depth (mm)1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia