Publish your products
Trapezoidal Sheet T-60
BP2

Trapezoidal Sheet T-60

The T-60 profile is used for the cladding of halls, large and small-area facilities, mainly for insulated roofs, but also for external roofs.

Specification
  • Effective width: 1002 mm
    Total width: 1040 mm
    Max recommended sheet length: 14000 mm
    Thickness: 0,60 - 1,25 mm
    Height profile: 61 mm


    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-60
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)61
  • Width (mm)1040
  • Depth (mm)12
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia