Publish your products
Trapezoidal Sheet T-14
BP2

Trapezoidal Sheet T-14

3.3 out of 5 stars3.3(7 reviews)

Trapezoidal sheet T-14 is a profile available in the roof and facade versions. It is most often used as garage doors, in container housings and as a soffit in the colour of a cover or a wood-like coating.

Specification
  • Effective width: 1100 mm
    Total width: ~1161 mm
    Max recommended sheet length: 8000 mm
    Thickness: 0,5 - 1,0 mm
    Height profile: 13 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t14
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)13
  • Width (mm)1161
  • Depth (mm)1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia