Publish your products
Trapezoidal Sheet T-7
BP2

Trapezoidal Sheet T-7

The T-7 trapezoidal sheet is a profile commonly used for garage doors, in container housings, and also as a soffit in the colour of a cover or a wood-like coating.

Specification
  • Effective width: 1177 mm
    Total width: ~1210 mm
    Max recommended sheet length: 6000 mm
    Thickness: 0,5 - 1,0 mm
    Height profile: 7 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t7
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-09-21
  • Edition number1
  • Height (mm)7
  • Width (mm)1210
  • Depth (mm)1
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia